??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22594.0025 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22594. - Support Legs impact cushioning
Bill of material
22594.0025 Support Leg
BESTNR
Ref. No.
22594.0025
D1
32 mm
L
40 mm
D2
Thread
M8
H1
18 mm
H2
2.0 mm
SW
4 mm
BELAST
Load capacity for static load
840
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
120 °C
G
Weight
37 g
Embedded user actions